Fieldbus, 24 Pr #16 Str TC, XLPO Ins, IS/OS, TPE Jkt, CMG
Suitable Applications |
harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
---|
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 16 | 7x24 | TC - Tinned Copper | 24 |
Conductor Count |
48 |
---|---|
Total Number of Pairs |
24 |
Material | Nominal Wall Thickness |
---|---|
XLPE - Cross-Linked Polyethylene (Thermoset) | 0.038 in |
Number | Color |
---|---|
1 | Blue, Orange and Numbered |
2 | |
3 | |
4 | |
5 | |
6 | |
7 | |
8 | |
9 | |
10 | |
11 | |
12 | |
13 | |
14 | |
15 | |
16 | |
17 | |
18 | |
19 | |
20 | |
21 | |
22 | |
23 | |
24 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 16 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 1.638 in | 0.085 in |
Nominal Conductor DCR |
---|
4.2 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
22 pF/ft |
Nominal Inductance |
---|
0.22 µH/ft |
Nominal Characteristic Impedance |
---|
100 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
0.039 MHz | 0.065 dB/100ft |
Nominal Velocity of Propagation (VP) [%] |
---|
64% |
Max. Recommended Current [A] |
---|
7.2 Amps per Conductor |
UL Voltage Rating |
---|
300 V |
Electrical Characteristics Notes |
Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft |
---|---|
Other Electrical Characteristic 2 |
31.25 KBits/sec |
UL Temp Rating |
90°C |
---|---|
Operating Temperature Range |
-40°C to 90°C |
Oil Resistance |
Yes |
---|---|
Bulk Cable Weight |
1219 lbs/1000ft |
Max. Pull Tension |
2286 lbs |
Min. Bend Radius/Minor Axis |
16.5 in |
NEC Articles |
Article 725, Article 727, Article 800 |
---|---|
NEC/(UL) Compliance |
CMG, ITC, PLTC-ER |
CEC/C(UL) Compliance |
CIC, TC |
CSA AWM Compliance |
AWM I A/B II A/B |
ISO/IEC Compliance |
IEC 61158-2 |
Other Standards |
ISA/SP-50 Type A |
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability - Burial |
Yes |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
UL Flammability |
UL1685 UL Loading |
---|---|
IEC Flammability |
IEC 60332-3-24 |
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|
Update and Revision |
Revision Number: 0.339 Revision Date: 04-30-2024 |
---|
Item # | Color | UPC |
---|---|---|
2116A 0061000 | Blue, Light | 612825129424 |
2116A 0031000 | Orange | 612825129417 |