REVConnect® 10GXW System

Outstanding noise immunity and reliability to support multi-gigabit, in-building wireless applications up to 10 Gb/s, as well as smart buildings and MPTL device connections.

Icons for REVConnect System pages

Key System Benefits: 10GXW Channel Reach

PoE 10BASE-T 100BASE-T 1000BASE-T 2.5G/5GBASE-T 10GBASE-T
15W PoE (Type 1) 140m (459 ft) 140m (459 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)
30W PoE (Type 2) 130m (426 ft) 130m (426 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)
60W PoE (Type 3) 130m (426 ft) 130m (426 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)
100W PoE (Type 4) 120m (394 ft) 120m (394 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)

Benefits of Extended Reach

  • Reduced material costs
    • Less connection points
    • No extenders or converters required
  • Reduced building costs
    • Fewer electrical drops per sq ft
    • More efficient use of real estate within telecom rooms
  • Reduced labor costs
    • Simplified low-voltage installation

Extended LAN Applications

  • Security cameras
  • Access control
  • Building sensors
  • PoE lighting