4855P

12 GHz Coax, 4K UHD Precision Video Coax, Mini RG-59, 75 Ohm, 23 AWG Solid SC, CMP

...
12 GHz, 4K UHD Precision Video Coax, 75 Ohm Mini RG-59 Type 23 AWG solid silver plated copper conductor, foam FEP core, Duofoil® bonded to core+95% tinned copper braid, CMP, Flamarrest® jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Construction Details

RG Type

Mini 59

Conductor
No. of Elements Size Stranding Nom. Diameter Material
1 23 AWG Solid 0.023 in SC - Silvered Copper
Insulation
Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.102 in (2.59 mm) White
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® 100%
2 Braid Tinned Copper (TC) 95%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.159 in (4.04 mm)

Overall Cable Diameter (Nominal)

0.159 in (4.04 mm)

Electrical Characteristics
Return Loss
Frequency Min. Return Loss
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
4500 MHz - 12000 MHz 15 dB
Attenuation
Frequency Nom. Attenuation
1 MHz 0.39 dB/100ft
3.58 MHz 0.78 dB/100ft
5 MHz 0.91 dB/100ft
6 MHz 1.00 dB/100ft
7 MHz 1.07 dB/100ft
10 MHz 1.26 dB/100ft
12 MHz 1.37 dB/100ft
25 MHz 1.91 dB/100ft
55 MHz 2.72 dB/100ft
67.5 MHz 2.99 dB/100ft
71.5 MHz 3.06 dB/100ft
88.5 MHz 3.38 dB/100ft
100 MHz 3.58 dB/100ft
135 MHz 4.13 dB/100ft
143 MHz 4.25 dB/100ft
180 MHz 4.75 dB/100ft
270 MHz 5.86 dB/100ft
360 MHz 6.85 dB/100ft
540 MHz 8.58 dB/100ft
720 MHz 10.11 dB/100ft
750 MHz 10.34 dB/100ft
1000 MHz 12.17 dB/100ft
1500 MHz 15.25 dB/100ft
2000 MHz 17.94 dB/100ft
2250 MHz 19.17 dB/100ft
3000 MHz 22.65 dB/100ft
4500 MHz 28.71 dB/100ft
6000 MHz 33.96 dB/100ft
12000 MHz 50.95 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23.7 Ohm/1000ft 3.5 Ohm/1000ft (11 Ohm/km) 16.6 pF/ft (54.5 pF/m) 75 Ohm 80%
Voltage
UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -20°C To +75°C
Bend Radius
Stationary Min. Installation Min.
1.5 in (38 mm) 1.5 in (38 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

20 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, FT6

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

4855R

History

Update and Revision

Revision Number: 0.264 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC
4855P 0101000 Black Reel 1,000 ft 612825419785
4855P 0061000 Blue Reel 1,000 ft 612825419761
4855P 0051000 Green Reel 1,000 ft 612825419754
4855P 0031000 Orange Reel 1,000 ft 612825419747
4855P 0021000 Red Reel 1,000 ft 612825419730
4855P 0071000 Violet Reel 1,000 ft 612825419778