123092A

ControlBus™, Coax RG6, #18 Sol BCCS, PO Ins, QUAD AL Shld, PVC Jkt, AIA Armor, PVC Jkt, CM

...
ControlBus™, Coax RG6 18AWG (Solid) Bare Copper Covered Steel, PO Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Exposure to rodent, crush, or cut through force, harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications

Construction Details

RG Type

6

Conductor
Element Size Stranding Nom. Diameter Material
Coax(es) 18 AWG Solid 0.0403 in BCCS - Bare Copper Covered Steel
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.178 in (4.52 mm) White
Inner Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.298 in (7.57 mm)
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Aluminum 60%
3 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
4 Braid Aluminum 40%
Armor
Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.501 in (12.7 mm)
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.591 in (15.0 mm)

Overall Cable Diameter (Nominal)

0.591 in (15.0 mm)

Electrical Characteristics
Return Loss
Frequency Min. Structural Return Loss
5 MHz - 50 MHz 23 dB
Attenuation
Frequency Nom. Attenuation
1 MHz 0.35 dB/100ft
2 MHz 0.38 dB/100ft
5 MHz 0.45 dB/100ft
10 MHz 0.59 dB/100ft
20 MHz 0.86 dB/100ft
50 MHz 1.37 dB/100ft
100 MHz 1.97 dB/100ft
200 MHz 2.82 dB/100ft
300 MHz 3.48 dB/100ft
400 MHz 4.04 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
28 Ohm/1000ft (92 Ohm/km) 3.6 Ohm/1000ft (12 Ohm/km) 16.2 pF/ft (53.1 pF/m) 75 Ohm 82%
Voltage
UL Voltage Rating
300 V

Electrical Characteristics Notes

SRL Minimum 23dB (5MHz - 50MHz)

Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -40°C To +75°C
Bend Radius
Stationary Min. Installation Min.
4 in (100 mm) 2.5 in (64 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

142 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CL2, CM

CEC / C(UL) Compliance

CMG, HL

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

ControlNet is a ControlNet International trademark.

History

Update and Revision

Revision Number: 0.269 Revision Date: 04-29-2024