1858A

Video Triax, RG11, #15 Stranded, Belflex PVC jacket

...
15 AWG stranded (19x27) .064" bare copper conductor, foam HDPE insulation, bare copper braid shields (95% coverage), Belflex PVC jacket.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Analog Video, Interconnect Camera to CCU (Camera Control Unit)

Construction Details

RG Type

11

Conductor
No. of Elements Size Stranding Nom. Diameter Material
1 15 AWG 19x27 0.064 in BC - Bare Copper
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.312 in (7.92 mm) White

Table Notes

Gas Injected

Inner Shield
Shield Type Material Coverage
Braid Bare Copper (BC) 95%
Inner Jacket
Material Nom. Diameter
PE - Polyethylene 0.391 in (9.93 mm)
Outer Shield
Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.52 in (13 mm)

Overall Cable Diameter (Nominal)

0.52 in (13 mm)

Electrical Characteristics
Return Loss
Frequency Min. Return Loss
5-850 MHz 21 dB
Attenuation
Frequency Nom. Attenuation
1 MHz 0.1 dB/100ft
3.6 MHz 0.3 dB/100ft
10 MHz 0.5 dB/100ft
71.5 MHz 1.2 dB/100ft
135 MHz 1.8 dB/100ft
270 MHz 2.6 dB/100ft
360 MHz 3.1 dB/100ft
540 MHz 3.9 dB/100ft
720 MHz 4.7 dB/100ft
750 MHz 4.8 dB/100ft
1000 MHz 5.7 dB/100ft
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
3.1 Ohm/1000ft (10 Ohm/km) 1.8 Ohm/1000ft (5.9 Ohm/km) 1.4 Ohm/1000ft (4.6 Ohm/km) 17.3 pF/ft (56.8 pF/m) 75 Ohm 78%
Voltage
Voltage Rating
300 V RMS

Electrical Characteristics Notes

Nominal Capacitance 1st Shield to 2nd Shield: 205 pf/ft.

Mechanical Characteristics
Temperature
Operating
-50°C To +80°C
Bend Radius
Stationary Min. Installation Min.
5.2 in (130 mm) 5.2 in (130 mm)

Max. Pull Tension

264 lbs (120 kg)

Bulk Cable Weight

147 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

(1)# Elements@Conductor1:1(Previously Blank) (2)Size@Conductor1:15 AWG(Previously 15) (3)Color@Color Chart1 01:White(Previously Blank) (4)InnerShield Coverage:94%(Previously 95%) (5)Cable Diameter (Nominal):0.52 in(Previously Blank)

History

Update and Revision

Revision Number: 0.437 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
1858A B59500 Black, Matte Reel 500 ft 612825356738 C
1858A B591000 Black, Matte Reel 1,000 ft 612825356653 C
1858A B594000 Black, Matte Reel 4,000 ft 612825352235
1858A 006500 Blue, Light Reel 500 ft 612825356585 C
1858A 0061000 Blue, Light Reel 1,000 ft 612825356592 C
1858A 0051000 Green, Dark Reel 1,000 ft 612825356608 C
1858A 002500 Red Reel 500 ft 612825356639 C
1858A 0021000 Red Reel 1,000 ft 612825356646 C
1858A 004500 Yellow Reel 500 ft 612825356615 C
1858A 0041000 Yellow Reel 1,000 ft 612825356622 C

Resources
Catalogs
Technical Resources
Compliance Documentation