2232RW

Indoor/Outdoor Stadium Cable, RG-59/U Triax, 20 AWG solid, CMR

...
RG-59/U Triax, 20 AWG solid .032" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shields (95% and 80% coverage), water blocking tape, CPE jacket.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Analog audio, burial, Sports Stadium

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BC - Bare Copper 0.032 in 1
Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.145 in

Table Notes

Gas Injected

Inner Shield
Type Material Coverage [%]
Braid Bare Copper (BC) 95%
Inner Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.225 in
Outer Shield
Type Material Coverage [%]
Braid Bare Copper (BC) 80%
Outer Jacket
Material Nominal Diameter
CPE - Chlorinated Polyethylene 0.340 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Inner Shield DCR Nominal Outer Shield DCR
10 Ohm/1000ft 2.5 Ohm/1000ft 2.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.3 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5 - 850 MHz 21 dB
850 - 4500 MHz 15 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1.0 MHz 0.3 dB/100ft
3.6 MHz 0.6 dB/100ft
10 MHz 0.9 dB/100ft
71.5 MHz 2.1 dB/100ft
135 MHz 3.0 dB/100ft
270 MHz 4.2 dB/100ft
360 MHz 4.8 dB/100ft
540 MHz 5.9 dB/100ft
720 MHz 7.0 dB/100ft
750 MHz 7.1 dB/100ft
1000 MHz 8.3 dB/100ft
1500 MHz 10.5 dB/100ft
2250 MHz 13.4 dB/100ft
3000 MHz 15.9 dB/100ft
4500 MHz 20 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Non-UL Temp Rating

75°C

UL Temp Rating

75°C

Operating Temperature Range

-30°C To +75°C

Mechanical Characteristics

UV Resistance

Yes - Black only

Bulk Cable Weight

67 lbs/1000ft

Max. Pull Tension

125 lbs

Min. Bend Radius/Minor Axis

3.4 in

Standards

NEC/(UL) Compliance

CMR

RG Type

59

Applicable Environmental and Other Programs

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Vertical Shaft

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Product Notes

Notes

Water blocking tape between outer jacket and outer braid. Print legend includes sequential footage marks.

History

Update and Revision

Revision Number: 0.145 Revision Date: 04-29-2024

Part Numbers
Item # Color Put-Up Type Length UPC
2232RW 0101000 Black Reel 1,000 ft 612825387343
2232RW 0104000 Black Reel 4,000 ft 612825387350

Resources
Catalogs
Technical Resources