88232

Triax, RG59, 20 AWG Solid BC, Double 95% BC Braids, FEP Jkt, CMP

...
Triax, RG59 20 AWG, Solid Bare Copper Conductor, FEP Insulation, 95% Bare Copper Braid Shield, FEP Insulation, 95% Bare Copper Braid Shield, FEP Jacket, CMP
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

RG Type

59

Conductor
Size Stranding Nom. Diameter Material
20 AWG Solid 0.034 in BC - Bare Copper
Insulation
Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.140 in (3.56 mm) White
Inner Shield
Layer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%
Inner Jacket
Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.188 in (4.78 mm)
Outer Shield
Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%
Outer Jacket
Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.245 in (6.22 mm)

Overall Cable Diameter (Nominal)

0.245 in (6.22 mm)

Electrical Characteristics
Return Loss
Frequency Min. Return Loss
5 - 850 MHz 21 dB
850 - 3000 MHz 15 dB
Attenuation
Frequency Nom. Attenuation
1 MHz 0.40 dB/100ft
3.6 MHz 0.60 dB/100ft
10 MHz 0.80 dB/100ft
71.5 MHz 2.20 dB/100ft
135 MHz 3.10 dB/100ft
270 MHz 4.50 dB/100ft
360 MHz 5.30 dB/100ft
540 MHz 6.60 dB/100ft
720 MHz 7.70 dB/100ft
750 MHz 7.90 dB/100ft
1000 MHz 9.40 dB/100ft
1500 MHz 12.10 dB/100ft
2250 MHz 15.60 dB/100ft
3000 MHz 18.70 dB/100ft
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
10.0 Ohm/1000ft 2.6 Ohm/1000ft (8.5 Ohm/km) 2.6 Ohm/1000ft (8.5 Ohm/km) 16.9 pF/ft (55.4 pF/m) 75 Ohm 80%
Voltage
UL Voltage Rating
300 V (CMP)
Mechanical Characteristics
Temperature
UL Temperature Operating
200°C -40°C to +200°C
Bend Radius
Installation Min.
2.5 in (64 mm)

Max. Pull Tension

140 lbs (64 kg)

Bulk Cable Weight

58 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8232A

History

Update and Revision

Revision Number: 0.483 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
88232 010500 Black Reel 500 ft 612825216902 C
88232 0101000 Black Reel 1,000 ft 612825216889 C

Resources
Catalogs
Technical Resources
Compliance Documentation