11700A2

DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, PVC Jkt, SUN RES OIL RES II CMR

...
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, PVC Outer Jacket, SUN RES OIL RES II CMR
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

heavy oil environment (oil res I & II), outdoor, exposure to abrasion, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Pairs
24 Solid BC - Bare Copper 0.02 in 4

Conductor Count

8

Total Number of Pairs

4

Insulation
Material Nominal Diameter Nominal Wall Thickness
PO - Polyolefin 0.035 in 0.009 in

Bonded-Pair

Yes

Color Chart
Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
4 White/Brown Stripe & Brown
Inner Jacket
Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.2 in Yes
Outer Shield
Material
No Shield
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.285 in 0.035 in Yes
Electrical Characteristics
Conductor DCR
Max. Conductor DCR Max. DCR Unbalance
9 Ohm/1000ft 3 %
Capacitance
Max. Capacitance Unbalance Nom.Mutual Capacitance
66 pF/ft 15 pF/ft
Delay
Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
510 ns/100m 25 ns/100m 70%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2 dB/100m 65.3 dB 65.3 dB 63.3 dB 63.3 dB 63.8 dB 60.8 dB 20 dB 100 ± 12 Ohm 105 ± 10 Ohm
4 MHz 4 dB/100m 56.3 dB 56.3 dB 52.3 dB 52.3 dB 51.7 dB 48.7 dB 23 dB 100 ± 12 Ohm 100 ± 10
8 MHz 5.7 dB/100m 51.8 dB 51.8 dB 46.1 dB 46.1 dB 45.7 dB 42.7 dB 24.5 dB 100 ± 12 Ohm 100 ± 10
10 MHz 6.4 dB/100m 50.3 dB 50.3 dB 43.9 dB 43.9 dB 43.8 dB 40.8 dB 25 dB 100 ± 12 Ohm 100 ± 10
16 MHz 8.1 dB/100m 47.3 dB 47.3 dB 39.1 dB 39.1 dB 39.7 dB 36.7 dB 25 dB 100 ± 12 Ohm 100 ± 10
20 MHz 9.2 dB/100m 45.8 dB 45.8 dB 35.2 dB 35.2 dB 37.7 dB 34.7 dB 25 dB 100 ± 12 Ohm 100 ± 10
25 MHz 10.3 dB/100m 44.3 dB 44.3 dB 34.1 dB 34.1 dB 35.8 dB 32.8 dB 24.3 dB 100 ± 15 Ohm 100 ± 10
31.25 MHz 11.6 dB/100m 42.9 dB 42.9 dB 31.3 dB 31.3 dB 33.9 dB 30.9 dB 23.6 dB 100 ± 15 Ohm 100 ± 10
62.5 MHz 16.8 dB/100m 38.4 dB 38.4 dB 21.6 dB 21.6 dB 27.8 dB 24.8 dB 21.5 dB 100 ± 15 Ohm 100 ± 10
100 MHz 21.7 dB/100m 35.3 dB 35.3 dB 17.1 dB 17.1 dB 23.8 dB 20.8 dB 20.1 dB 100 ± 15 Ohm
155 MHz 27.7 dB/100m 32.5 dB 32.5 dB 4.7 dB 4.7 dB 19.9 dB 16.9 dB 19 dB 100 ± 18 Ohm
200 MHz 32 dB/100m 30.8 dB 30.8 dB 3 dB 3 dB 17.7 dB 14.7 dB 19 dB 100 ± 20 Ohm
250 MHz 36.4 dB/100m 29.3 dB 29.3 dB 0 dB 0 dB 15.8 dB 12.8 dB 18 dB 100 ± 20 Ohm
300 MHz 40.5 dB/100m 28.2 dB 28.2 dB 0 dB 0 dB 14.2 dB 11.2 dB 18 dB 100 ± 20 Ohm
310 MHz 41.3 dB/100m 27.9 dB 27.9 dB 13.9 dB 10.9 dB 18 dB 100 ± 20 Ohm
350 MHz 44.3 dB/100m 27.2 dB 27.2 dB 12.9 dB 9.9 dB 17 dB 100 ± 22 Ohm
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Installation Temperature Range

+5°C To +75°C

UL Temp Rating

60°C

Operating Temperature Range

-10°C To +75°C

Mechanical Characteristics

Bulk Cable Weight

35 lbs/1000ft

Max. Pull Tension

40 lbs

Min. Bend Radius/Minor Axis

0.29 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

ISO/IEC Compliance

Other Standards

CPR Euroclass

Eca

Data Category

Category 5e

TIA/EIA Compliance

NEMA WC-63.1 Category 5e

Third Party Performance Verification

UL Verified Cat 5e

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1666 Riser

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

Product Notes

Notes

US Patent #'s 5, 606, 151; 5, 734, 126. Operating temperatures are subject to length de-rating. Cable passes -10C Cold Bend per UL 1581. Outer Shield Separator Material: Polyester.

History

Update and Revision

Revision Number: 0.488 Revision Date: 04-29-2024

Part Numbers
Item # Color Put-Up Type Length UPC
11700A2 0061000 Blue Reel 1,000 ft 612825107736