DataTuff® Cat 5e, 4 Bonded-Pr #22 Sol BC, PO Ins, PVC Jkt, PLTC CMR/CMX-Outdoor
Suitable Applications |
power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 22 AWG | Solid | BC - Bare Copper | 4 | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Material | Nom. Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.301 in (7.65 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.301 in (7.65 mm) |
---|
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
56.5 Ohm/km (17.2 Ohm/1000ft) | 66 pF/100m |
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
510 ns/100m | 25 ns/100m | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 65.3 | 65.3 | 63.3 | 63.3 | 63.8 | 60.8 | 20 | 100 ± 12 | 105 ± 10 |
4 | 4.0 dB/100m | 56.3 | 56.3 | 52.3 | 52.3 | 51.7 | 48.7 | 23 | 100 ± 12 | 100 ± 10 |
8 | 5.7 dB/100m | 51.8 | 51.8 | 46.1 | 46.1 | 45.7 | 42.7 | 24.5 | 100 ± 12 | 100 ± 10 |
10 | 6.4 dB/100m | 50.3 | 50.3 | 43.9 | 43.9 | 43.8 | 40.8 | 25 | 100 ± 12 | 100 ± 10 |
16 | 8.1 dB/100m | 47.3 | 47.3 | 39.1 | 39.1 | 39.7 | 36.7 | 25 | 100 ± 12 | 100 ± 10 |
20 | 9.2 dB/100m | 45.8 | 45.8 | 35.2 | 35.2 | 37.7 | 34.7 | 25 | 100 ± 12 | 100 ± 10 |
25 | 10.3 dB/100m | 44.3 | 44.3 | 34.1 | 34.1 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 10 |
31.25 | 11.6 dB/100m | 42.9 | 42.9 | 31.3 | 31.3 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 10 |
62.5 | 16.8 dB/100m | 38.4 | 38.4 | 21.6 | 21.6 | 27.8 | 24.8 | 21.5 | 100 ± 15 | 100 ± 10 |
100 | 21.7 dB/100m | 35.3 | 35.3 | 17.1 | 17.1 | 23.8 | 20.8 | 20.1 | 100 ± 15 | |
155 | 27.7 dB/100m | 32.5 | 32.5 | 4.7 | 4.7 | 19.9 | 16.9 | 19 | 100 ± 18 | |
200 | 32 dB/100m | 30.8 | 30.8 | 3 | 3 | 17.7 | 14.7 | 19 | 100 ± 20 | |
250 | 36.4 dB/100m | 29.3 | 29.3 | 0 | 0 | 15.8 | 12.8 | 18 | 100 ± 20 | |
300 | 40.5 dB/100m | 28.2 | 28.2 | 0 | 0 | 14.2 | 11.2 | 18 | 100 ± 20 | |
310 | 41.3 dB/100m | 27.9 | 27.9 | 13.9 | 10.9 | 18 | 100 ± 20 | |||
350 | 44.3 dB/100m | 27.2 | 27.2 | 12.9 | 9.9 | 17 | 100 ± 22 |
UL Voltage Rating |
---|
300 V (CMR/CMX-Outdoor), 600 V (AWM 21047) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -25°C To +75°C | -10°C To +75°C | -25°C To +75°C |
Stationary Min. |
---|
1.2 in (30 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
42 lbs/1000ft |
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, Article 725, CMR, CMX-Outdoor, PLTC |
AWM Compliance |
AWM 21047 |
CEC / C(UL) Compliance |
CMR |
Data Category |
Category 5e |
TIA/EIA Compliance |
ANSI/TIA-568.2-D Category 5e |
Third Party Performance Verification |
Category 5e |
ISO/IEC Compliance |
ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Notes |
Operating temperatures are subject to length de-rating |
---|
Update and Revision |
Revision Number: 0.587 Revision Date: 04-29-2024 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7922A 0101000 | Black | Reel | 1,000 ft | 612825191292 | C |
7922A 0102000 | Black | Reel | 2,000 ft | 612825191308 | C |
7922A 0105000 | Black | Reel | 5,000 ft | 612825191315 | C |