7937A

DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS, PO Jkt, PO Jkt, OSP BURIAL

...
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PO Inner Jacket, PO Outer Jacket, Polymer Gel Waterblocked OSP BURIAL
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

burial, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details
Conductor
Element Size Stranding Material No. of Pairs No. of Elements
Pair(s) 24 AWG Solid BC - Bare Copper 4 4
Insulation
Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket
Material Nom. Diameter
PO - Polyolefin 0.230 in (5.84 mm)
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Waterblocking

Gel Filled

Outer Jacket
Material Nom. Diameter Ripcord
PO - Polyolefin 0.276 in (7.01 mm) No

Overall Cable Diameter (Nominal)

0.276 in (7.01 mm)

Electrical Characteristics
Electricals
Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/ft
Delay
Max. Delay Max. Delay Skew Nom. Velocity of Prop.
538 ns/100m 45 ns/100m 70%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63 60 63.8 60.8 20 23 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 51 49 51.7 48.7 23 23 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46 43 45.7 42.7 24.5 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43 41 43.8 40.8 25 25 100 ± 15 100 ± 15
16 8.2 dB/100m 47.3 44.3 39 36 39.7 36.7 25 25 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 25 25 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31 28 33.9 30.9 23.6 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 22 19 27.8 24.8 21.5 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 14 11 23.8 20.8 20.1 20.1 100 ± 15
Voltage
Voltage Rating
300 V
Mechanical Characteristics
Temperature
Operating Installation Storage
-40°C To +75°C -25°C To +75°C -40°C To +85°C
Bend Radius
Stationary Min.
2.75 in (69.9 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

33 lbs/1000ft

Standards and Compliance

Environmental Suitability

Outdoor, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance

CPR Compliance

CPR Euroclass: Fca

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Third Party Performance Verification

Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Operating temperatures are subject to length de-rating. Cable passes -40░C Cold Bend per UL 1581. Sequential marking at two foot intervals. Polymer gel waterblocking material.

History

Update and Revision

Revision Number: 0.552 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC
7937A 0101000 Black Reel 1,000 ft 612825191728