DataTuff® 6, 4 Bonded-Pr #22 Sol BC, PP Ins, X-spline, PVC Jkt, PLTC, CMR, CMX Outdoor
Put-Up Type |
Reel |
---|---|
Length |
305 m |
Suitable Applications |
power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
---|
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Pair(s) | 22 AWG | Solid | BC - Bare Copper | 4 | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair |
Yes |
---|
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented X-Spline®) | PVC - Polyvinyl Chloride | 0.335 in (8.51 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.335 in (8.51 mm) |
---|
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
56.5 Ohm/km (17.2 Ohm/1000ft) | 330 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537 ns/100m | 45 ns/100m | 69% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.7 | 23 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
10 | 6 dB/100m | 59.3 | 57.3 | 53.3 | 51.3 | 47.8 | 44.8 | 25 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
16 | 7.6 dB/100m | 56.2 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 25 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.8 | 25 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 15 | 35.1 | 5.1 |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.9 | 28.9 | 21.5 | 100 ± 15 | 100 ± 15 | 32.0 | |
100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 20.1 | 100 ± 15 | 100 ± 15 | 30.0 | |
155 | 25.2 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 18.8 | 100 ± 20 | 100 ± 15 | 28.1 | |
200 | 29.0 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.8 | 18 | 100 ± 20 | 100 ± 15 | 27.0 | |
250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 17.3 | 100 ± 20 | 100 ± 15 | 26.0 |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
75°C | -40°C To +75°C | 0°C To +60°C | -40°C To +75°C |
Installation Min. |
---|
3.4 in (86 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
51 lbs/1000ft |
Environmental Suitability |
Riser, Indoor, Outdoor, Sunlight Resistance |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser CMR/CMX Outdoor |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
PLTC - CMR/CMX Outdoor |
AWM Compliance |
AWM 21047 |
CEC / C(UL) Compliance |
CMR |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category |
Category 6 |
TIA/EIA Compliance |
Category 6 - TIA 568.2-D |
ISO/IEC Compliance |
11801 ed 2.2 (2011) Class E |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Notes |
Jacket sequentially marked at 2 ft. intervals. |
---|
Update and Revision |
Revision Number: 0.163 Revision Date: 04-29-2024 |
---|
Item # | Color | Putup Type | Length | Footnote |
---|---|---|---|---|
7969A 0101000 | Black | Reel | 305 m | C |
7969A 0105000 | Black | Reel | 305 m | C |