10GXW13

10GXW (0.250”) Category 6A Cable, 4 Pair, U/UTP, CMP

...
10GXW (0.250" Diameter) Category 6A Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Premise Horizontal Cable, Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, PoE++, PoE+, PoE, HDBaseT

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details
Conductor
Size Stranding Material No. of Pairs
23 AWG Solid BC - Bare Copper 4
Insulation
Material Color Code
FEP - Fluorinated Ethylene Propylene White & Blue, White & Orange, White & Green, White & Brown
Outer Jacket
Separator Material Material Trade Name Nom. Diameter Ripcord
Center Member (Patented X-Spline®), EquiBlock™ Barrier Technology PVC - Polyvinyl Chloride Flamarrest® 0.250 in (6.35 mm) Yes

Overall Cable Diameter (Nominal)

0.250 in (6.35 mm)

Electrical Characteristics
Electricals
Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 45 pF/100m
Delay
Max. Delay Max. Delay Skew Nom. Velocity of Prop.
537.6 ns/100m 45 ns/100m 69%
Voltage
UL Voltage Rating
300 V (CMP)
Mechanical Characteristics
Temperature
UL Temperature Operating Installation Storage
105°C -20°C To +75°C 0°C To +50°C -20°C To +75°C
Bend Radius
Stationary Min.
1 in (25 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

34 lbs/1000ft

Standards and Compliance

Environmental Suitability

Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

NEC / UL Compliance

Article 800, CMP, CMP-LP (0.5A), CL3P-LP (0.5A)

CEC / C(UL) Compliance

CMP

ICEA Compliance

S-116-732

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

NEMA Compliance

ANSI/NEMA WC-66

Data Category

Category 6A

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6A

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision

Revision Number: 0.120 Revision Date: 04-29-2024