50106XU

50106XU Industrial Cat6 Cable, U/UTP, 4 Pair, AWG 24 Stranded, PE/PVC, High-Flex

...
U/UTP, Category 6, 4-Pair, 24 AWG Stranded Bare Copper Conductors, Polyethylene Insulation, PVC Jacket, High Flexibility
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Suitable for transmitting 1000BASE‐TX Gigabit Ethernet, 100BASE‐T Fast Ethernet, 100BaseVG ANYLAN, 155ATM, 622ATM, RS‐422, 250MHz Category 6, EtherCAT. Stranded conductor highly applicable for flexible installation. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332‐1 flame rating.

Construction Details
Conductor
Size Stranding Material
24 Stranded BC - Bare Copper
Insulation
Material Color Code
PO - Polyolefin White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 6.3 mm
Electrical Characteristics
Electricals
Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
93.8 Ohm/km 5,600 pF/100m 100 Ohm
Delay
Max. Delay Max. Delay Skew
538 ns/100m 45 ns/100m
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2.4 74.3 72.7 67.8 64.8 20
4 4.5 65.3 63.3 55.8 52.8 23
8 6.4 60.8 58.8 49.7 46.7 24.5
10 7.1 59.3 57.3 47.8 44.8 25
16 9.1 56.2 54.2 43.7 40.7 25
20 10.2 54.8 52.8 41.8 38.8 25
25 11.4 53.3 51.3 39.8 36.8 24.2
31.25 12.8 51.9 49.9 37.9 34.9 23.3
62.5 18.5 47.4 45.4 31.9 28.9 20.7
100 23.8 44.3 42.3 27.8 24.8 19
200 34.8 39.8 37.8 21.8 18.8 16.4
250 39.4 38.3 36.3 19.8 16.8 15.6

Table Notes

Limits below 4MHz are for information only.

Voltage
UL Voltage Rating
300 V RMS (UL AWM Style 2095)
Mechanical Characteristics
Temperature
Operating
-20°C To 75°C
Bend Radius
Installation Min.
50.4 mm (1.98 in)

Max. Pull Tension

110 N (25 lbf)

Bulk Cable Weight

42 kg/km (28 lbs/1000ft)

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

Data Category

Category 6

ISO/IEC Compliance

ISO/IEC 11801

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

History

Update and Revision

Revision Number: 0.84 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length
50106XU 010305M Black Reel 305 m
50106XU 006305M Blue Reel 305 m
50106XU 008305M Gray Reel 305 m