SPE102

Datatuff Ind SPE 10Mbps 22AWG SF/UTP PVC

...
Datatuff Ind SPE 10Mbps 22AWG PE SF/UTP PVC
Get Product Alerts

Specifications
Product Overview

Suitable Applications

data communications, cameras, PLCs, switches, outdoor, indoor etc.

Construction Details
Conductor
Size Stranding Material No. of Pairs
22 AWG Stranded TC - Tinned Copper 1
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.067 in (1.7 mm) White & Blue
Outer Shield
Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 90%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.245 in (6.22 mm)

Overall Cable Diameter (Nominal)

.245 in (6.22 mm)

Electrical Characteristics
Electricals
Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance
59 Ohm/km 56 pF/m (17 pF/ft) 330 pF/100m
Delay
Frequency Max. Delay Nom. Velocity of Prop.
100 MHz 450 ns/100m 76%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. RL (Return Loss) [dB] Min. PSANEXT [dB] Min. Coupling Attenuation [dB] Nom. Characteristic Impedance [Ohm]
0.1 1.4 dB/100m 11.5 67 50 100
0.5 1.6 dB/100m 15 64.7 50 100
0.772 1.9 dB/100m 15 61.5 50 100
1 2.1 dB/100m 15 61.4 50 100
2 2.8 dB/100m 15 54.5 50 100
4 3.8 dB/100m 15 49.4 50 100
8 5.3 dB/100m 15 44.3 50 100
10 4.1 dB/100m 15 42.6 50 100
16 7.5 dB/100m 15 39.1 50 100
20 8.4 dB/100m 15 37.5 50 100
Voltage
UL Voltage Rating
300 V (UL 13 PLTC)
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -30°C To +75°C
Bend Radius
Installation Min.
2 in (51 mm)

Max. Pull Tension

10 lbs (4.5 kg)

Bulk Cable Weight

38 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading

NEC / UL Compliance

CM, PLTC

IEEE Compliance

IEEE 802.3cg

TIA/EIA Compliance

ANSI/TIA-568.5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision

Revision Number: 0.42 Revision Date: 04-29-2024

Part Numbers
Item #
SPE102 0061000
SPE102 0101000