SPE402

DataTuff Ind SPE 40m 1Gbps 100 Ohm 26AWG SFTP PVC

...
DataTuff Industrial Single Pair Ethernet 40m 1Gbps 100 Ohm 26AWG (Solid) Bare Copper, PP Insulation, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Noisy environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details
Conductor
Size Stranding Material No. of Pairs
26 AWG Solid BC - Bare Copper 1
Insulation
Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.051 in (1.3 mm) Natural & Natural/Blue
Outer Shield
Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 80%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.161 in (4.09 mm)
Electrical Characteristics
Electricals
Max. Conductor DCR Max. Capacitance Unbalance
145 Ohm/km 1,600 pF/km
Delay
Frequency Max. Delay Max. Delay Skew
100 MHz 538 ns/100m 25 ns/100m
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB] Max. Surface Transfer Impedance [mOhm/m] Min. Coupling Attenuation [dB]
1 3.1 dB/100m 40 40 15
4 5.6 dB/100m 20 40 28 50
8 7.8 dB/100m 24.5 36.5 21.9 93
10 8.7 dB/100m 25 35.0 20.0 100
16 11 dB/100m 25 31.9 15.9 135
20 12.3 dB/100m 25 30.5 14 155
25 13.8 dB/100m 24.2 29 12 178
30 15.1 dB/100m 23.5 27.8 10.5 200 85
60 21.4 dB/100m 20.9 23.3 5 85
100 27.8 dB/100m 19 20 5 85
200 39.7 dB/100m 16.4 15.5 5 79
250 44.6 dB/100m 15.6 14 5 77
300 49.0 dB/100m 14.9 12.8 5 75
350 53.2 dB/100m 14.3 11.8 5 74
400 57.0 dB/100m 13.8 11 5 73
450 60.7 dB/100m 13.4 10.2 5 72
500 64.1 dB/100m 71 9.5 5 71
550 67.5 dB/100m 12.6 8.9 5 70
600 70.7 dB/100m 12.3 8.3 5 69
Voltage
UL Voltage Rating Voltage Rating
300 V (UL AWM 2095) 300 V (IEC 61156-12)
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C To +80°C
Bend Radius
Installation Min.
1.7 in (43 mm)

Bulk Cable Weight

7.7 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

FT2, IEC 60332-1-2

AWM Compliance

AWM 2095, AWM I A/B

IEEE Compliance

IEEE 802.3bp

ISO/IEC Compliance

IEC 61156-12

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision

Revision Number: 0.39 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length
SPE402 0065000
SPE402 0105000
SPE402 0101000 Black Reel 1,000 ft
SPE402 0061000 Blue, Light Reel 1,000 ft