1153A

CATV Video, RG11 Type, 14 AWG BCCS, Quad Shield (Foil + 60% Braid + Foil + 40% Braid), CMP

...
14 AWG solid .064" bare copper-covered steel conductor, plenum, foam FEP insulation, Duofoil® (100% coverage) + TC braid shields (60% and 40% coverage), FEP jacket.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

CATV, Broadband

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
14 Solid BCCS - Bare Copper Covered Steel 0.064 in 1

Conductor Count

1

Insulation
Material Material Trade Name Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) Teflon® 0.28 in
Outer Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 60%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 4 Tinned Copper (TC) 40%
Outer Jacket
Material Material Trade Name Nominal Diameter
FEP - Fluorinated Ethylene Propylene Teflon® 0.387 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
11 Ohm/1000ft 1.8 Ohm/1000ft 1.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.093 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5 - 400 MHz 20 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.2 dB/100ft
10 MHz 0.39 dB/100ft
50 MHz 1.2 dB/100ft
100 MHz 1.7 dB/100ft
200 MHz 2.5 dB/100ft
400 MHz 3.5 dB/100ft
700 MHz 4.6 dB/100ft
900 MHz 5.3 dB/100ft
1000 MHz 5.6 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

Non-UL Temp Rating

200°C

Operating Temperature Range

-70°C To +200°C

Mechanical Characteristics

Bulk Cable Weight

94 lbs/1000ft

Max. Pull Tension

212 lbs

Min. Bend Radius/Minor Axis

3.9 in

Standards

NEC/(UL) Compliance

CL2P, CMP

CEC/C(UL) Compliance

CMP

RG Type

11

Series Type

11

Applicable Environmental and Other Programs

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

Yes

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.373 Revision Date: 04-29-2024

Part Numbers
Item # Color Put-Up Type Length UPC
1153A A8R500 Beige, Snow Reel 500 ft 612825107514
1153A A8R1000 Beige, Snow Reel 1,000 ft 612825107507