1189A

Broadband Coax, Series 6, 18 AWG Solid BCCS, Quad Shield, PVC Jkt, CM

...
Broadband Coax, Series 6, 18 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid + Foil + 40% Aluminum Braid Shield, PVC Jacket, CM
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

Series Type

6

Conductor
Size Stranding Nom. Diameter Material
18 AWG Solid 0.040 in BCCS - Bare Copper Covered Steel
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.180 in (4.57 mm) White
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%
3 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
4 Braid Aluminum 40%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.294 in (7.47 mm)

Overall Cable Diameter (Nominal)

0.294 in (7.47 mm)

Electrical Characteristics
Return Loss
Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB
Attenuation
Frequency Max. Attenuation
5 MHz 0.67 dB/100ft
55 MHz 1.60 dB/100ft
211 MHz 2.87 dB/100ft
250 MHz 3.30 dB/100ft
270 MHz 3.24 dB/100ft
300 MHz 3.43 dB/100ft
330 MHz 3.74 dB/100ft
350 MHz 3.72 dB/100ft
400 MHz 4.00 dB/100ft
450 MHz 4.26 dB/100ft
500 MHz 4.66 dB/100ft
550 MHz 4.71 dB/100ft
600 MHz 5.10 dB/100ft
750 MHz 5.59 dB/100ft
870 MHz 6.00 dB/100ft
1000 MHz 6.54 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
28 Ohm/1000ft 4.8 Ohm/1000ft (16 Ohm/km) 16.2 pF/ft (53.1 pF/m) 75 Ohm 83%
Voltage
UL Voltage Rating
300 V (CM)
Mechanical Characteristics
Temperature
Operating
-40°C to +80°C
Bend Radius
Installation Min.
2.9 in (74 mm)

Max. Pull Tension

176 lbs (79.8 kg)

Bulk Cable Weight

32 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CM, CATV

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ANSI/SCTE 74

Plenum Number

1189AP

History

Update and Revision

Revision Number: 0.503 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
1189A 2901000 Beige, Light Reel 1,000 ft 612825108122
1189A 010U500 Black UnReel 500 ft 612825108108
1189A 0101000 Black Reel 1,000 ft 612825309680
1189A 010U1000 Black UnReel 1,000 ft 612825309673
1189A 010N1000 Black Reel w/Small Barrel 1,000 ft 612825108092
1189A 0105000 Black Reel 5,000 ft 612825108115
1189A 009U500 White UnReel 500 ft 612825108078
1189A 0091000 White Reel 1,000 ft 612825108085 C
1189A 009U1000 White UnReel 1,000 ft 612825108061
1189A 009N1000 White Reel w/Small Barrel 1,000 ft 612825108054