1190A

CATV Video, RG6, 18 AWG BCCS, Quad Shield (Foil + 60% Braid + Foil + 40% Braid), Waterblocked

...
Series 6, 18 AWG solid .040" bare copper-covered steel conductor with Coreguard, gas-injected foam polyethylene insulation, with Coreguard® and flooding compound, Duobond® IV quad shield (60% and 40% coverage), polyethylene jacket.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

CATV, Broadband

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 60%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 4 Aluminum 40%

Table Notes

CoreGuard®

Outer Jacket
Material Nominal Diameter
PE - Polyethylene 0.298 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 4.8 Ohm/1000ft 4.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5 MHz 20 dB
1000 MHz 20 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
5 MHz 0.67 dB/100ft
55 MHz 1.60 dB/100ft
211 MHz 2.87 dB/100ft
270 MHz 3.24 dB/100ft
300 MHz 3.43 dB/100ft
350 MHz 3.72 dB/100ft
400 MHz 4.00 dB/100ft
450 MHz 4.26 dB/100ft
550 MHz 4.71 dB/100ft
750 MHz 5.59 dB/100ft
870 MHz 6.00 dB/100ft
1000 MHz 6.54 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.67 dB/100ft
55 MHz 1.6 dB/100ft
211 MHz 2.87 dB/100ft
270 MHz 3.24 dB/100ft
300 MHz 3.43 dB/100ft
350 MHz 3.72 dB/100ft
400 MHz 4 dB/100ft
450 MHz 4.26 dB/100ft
550 MHz 4.71 dB/100ft
750 MHz 5.59 dB/100ft
870 MHz 6 dB/100ft
1000 MHz 6.54 dB/100ft
Voltage
Non-UL Voltage Rating
350 V RMS
Temperature Range

Operating Temperature Range

-55°C To +80°C

Mechanical Characteristics

Bulk Cable Weight

28 lbs/1000ft

Max. Pull Tension

162 lbs

Min. Bend Radius/Minor Axis

3 in

Standards

RG Type

6

Series Type

6

Applicable Environmental and Other Programs

Environmental Space

Outdoor - Water Exposure

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Hazardous Locations

No

Suitability - Indoor

No

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

No

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.390 Revision Date: 04-29-2024

Part Numbers
Item # Color Put-Up Type Length UPC
1190A 0101000 Black Reel 1,000 ft 612825309727
1190A 0031000 Orange Reel 1,000 ft 612825108153