1523A

Broadband Coax, Series 11, 14 AWG Solid BCCS, Foil + 60% AL Braid, PVC Jkt, CM

...
Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PVC Jacket, CM
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

Series Type

11

Conductor
Element Size Stranding Nom. Diameter Material
Coax(es) 14 AWG Solid 0.064 in BCCS - Bare Copper Covered Steel
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.280 in (7.11 mm) White
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.393 in (9.98 mm)

Overall Cable Diameter (Nominal)

0.393 in (9.98 mm)

Electrical Characteristics
Return Loss
Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB
Attenuation
Frequency Max. Attenuation
5 MHz 0.38 dB/100ft
55 MHz 0.96 dB/100ft
211 MHz 1.90 dB/100ft
250 MHz 2.05 dB/100ft
270 MHz 2.13 dB/100ft
300 MHz 2.25 dB/100ft
330 MHz 2.35 dB/100ft
350 MHz 2.42 dB/100ft
400 MHz 2.60 dB/100ft
450 MHz 2.75 dB/100ft
500 MHz 2.90 dB/100ft
550 MHz 3.04 dB/100ft
600 MHz 3.18 dB/100ft
750 MHz 3.65 dB/100ft
870 MHz 4.06 dB/100ft
1000 MHz 4.35 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
11 Ohm/1000ft (36 Ohm/km) 4.1 Ohm/1000ft (13 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%
Voltage
UL Voltage Rating
300 V (CM), (CM)
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -40°C to +75°C
Bend Radius
Stationary Min. Installation Min.
3.9 in (99 mm) 3.9 in (99 mm)

Max. Pull Tension

199 lbs (90.3 kg)

Bulk Cable Weight

199

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM, CATV

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ANSI/SCTE 74

Plenum Number

1523AP

History

Update and Revision

Revision Number: 0.495 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
1523A 0101000 Black Reel 1,000 ft 612825316350
1523A 0091000 White Reel 1,000 ft 612825117063 C