1523AP

Broadband Coax, Series 11, 14 AWG Solid BCCS, Foil + 60% AL Braid, PVDF Jkt, CMP

...
Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid Shield, PVDF Jacket, CMP
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Construction Details

Series Type

11

Conductor
Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BCCS - Bare Copper Covered Steel
Insulation
Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.274 in (6.96 mm) White
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%
Outer Jacket
Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.348 in (8.84 mm)

Overall Cable Diameter (Nominal)

0.348 in (8.84 mm)

Electrical Characteristics
Return Loss
Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB
Attenuation
Frequency Max. Attenuation
5 MHz 0.38 dB/100ft
55 MHz 1.12 dB/100ft
211 MHz 2.24 dB/100ft
240 MHz 2.43 dB/100ft
270 MHz 2.59 dB/100ft
300 MHz 2.75 dB/100ft
325 MHz 2.92 dB/100ft
350 MHz 3.08 dB/100ft
400 MHz 3.34 dB/100ft
450 MHz 3.64 dB/100ft
500 MHz 3.92 dB/100ft
550 MHz 4.19 dB/100ft
600 MHz 4.48 dB/100ft
750 MHz 5.31 dB/100ft
870 MHz 5.86 dB/100ft
1000 MHz 6.53 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
12 Ohm/1000ft 4.1 Ohm/1000ft (13 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%
Voltage
UL Voltage Rating
300 V (CMP)
Mechanical Characteristics
Temperature
UL Temperature Operating
150°C -20°C to +150°C
Bend Radius
Installation Min.
3.5 in (89 mm)

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

57 lbs/1000ft (85 kg/km)

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1523A

History

Update and Revision

Revision Number: 0.498 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
1523AP 0101000 Black Reel 1,000 ft 612825117087 C