1829P

Broadband Coax, Series 6, 18 AWG Solid BCCS, Foil + 60% AL Braid, Flamarrest® Jkt, CMP

...
Broadband Coax, Series 6, 18 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid Shield, Flamarrest® Jacket, CMP
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas

Construction Details

Series Type

6

Conductor
Size Stranding Nom. Diameter Material
18 AWG Solid 0.040 in BCCS - Bare Copper Covered Steel
Insulation
Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.170 in (4.32 mm) White
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.235 in (5.97 mm)

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Electrical Characteristics
Return Loss
Frequency Min. Structural Return Loss
5 - 2500 MHz 15 dB
2500 - 3000 MHz 10 dB
Attenuation
Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
10 MHz 0.7 dB/100ft
50 MHz 1.6 dB/100ft
100 MHz 2.1 dB/100ft
200 MHz 2.9 dB/100ft
400 MHz 4.3 dB/100ft
700 MHz 6.1 dB/100ft
750 MHz 6.4 dB/100ft
900 MHz 7.1 dB/100ft
1000 MHz 7.6 dB/100ft
1450 MHz 9.6 dB/100ft
1800 MHz 11.0 dB/100ft
2250 MHz 12.7 dB/100ft
3000 MHz 15.1 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
28 Ohm/1000ft 9 Ohm/1000ft (30 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%
Voltage
UL Voltage Rating
300 V (CMP)
Mechanical Characteristics
Temperature
Operating
-20°C to +75°C
Bend Radius
Installation Min.
2.4 in (61 mm)

Max. Pull Tension

150 lbs (68 kg)

Bulk Cable Weight

25 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1829A

History

Update and Revision

Revision Number: 0.474 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC
1829P 010100 Black Reel 100 ft 612825124078
1829P 010U250 Black UnReel 250 ft 612825124054
1829P 010U500 Black UnReel 500 ft 612825124061
1829P 010U1000 Black UnReel 1,000 ft 612825124047
1829P 877100 Natural Reel 100 ft 612825124115
1829P 877U250 Natural UnReel 250 ft 612825124092
1829P 877U500 Natural UnReel 500 ft 612825124108
1829P 8771000 Natural Reel 1,000 ft 612825124122
1829P 877U1000 Natural UnReel 1,000 ft 612825124085