7915A

Broadband Coax, Series 6, 18 AWG Solid BC, Tri-Shield, PVC Jkt, CM

...
Broadband Coax, Series 6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 77% Aluminum Braid + Foil Shield, PVC Jacket, CM
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BC - Bare Copper 0.04 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 77%
Tape 3 Bi-Laminate (Alum+Poly) Duofoil® 100%

Table Notes

Tape has shorting fold and is bonded to jacket

Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.275 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
6.4 Ohm/1000ft 4.6 Ohm/1000ft 4.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Min. Structural Return Loss (SRL)
5-1000 MHz 20 dB
1000-2250 MHz 15 dB
2250-3000 MHz 10 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
5 MHz 0.5 dB/100ft
55 MHz 1.4 dB/100ft
211 MHz 2.6 dB/100ft
500 MHz 4.1 dB/100ft
750 MHz 5.1 dB/100ft
862 MHz 5.5 dB/100ft
1000 MHz 6 dB/100ft
1450 MHz 7.8 dB/100ft
1800 MHz 8.6 dB/100ft
2250 MHz 9.8 dB/100ft
3000 MHz 11.3 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.58 dB/100ft
55 MHz 1.6 dB/100ft
211 MHz 3.05 dB/100ft
500 MHz 4.66 dB/100ft
750 MHz 5.65 dB/100ft
862 MHz 6.1 dB/100ft
1000 MHz 6.55 dB/100ft
1450 MHz 8 dB/100ft
1800 MHz 8.8 dB/100ft
2250 MHz 10 dB/100ft
3000 MHz 11.9 dB/100ft
Screening
Frequency [MHz] Shield Effectiveness
5 MHz
50 MHz 125 dB
50 MHz
1000 MHz
Voltage
UL Voltage Rating
350 V RMS
Temperature Range

UL Temp Rating

80°C

Operating Temperature Range

-40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight

32 lbs/1000ft

Max. Pull Tension

91 lbs

Min. Bend Radius/Minor Axis

2.75 in

Standards

NEC/(UL) Compliance

CATV, CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

RG Type

6

Series Type

6

Applicable Environmental and Other Programs

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

IEC Flammability

IEC 60332-1-2

UL voltage rating

350 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

History

Update and Revision

Revision Number: 0.465 Revision Date: 04-29-2024

Part Numbers
Item # Color Put-Up Type Length UPC
7915A 010500 Black Reel 500 ft 612825190974
7915A 010U500 Black UnReel 500 ft 612825191032
7915A 0101000 Black Reel 1,000 ft 612825191018
7915A 010U1000 Black UnReel 1,000 ft 612825190998
7915A 010N1000 Black Reel w/Small Barrel 1,000 ft 612825190981
7915A 009500 White Reel 500 ft 612825190936
7915A 009U500 White UnReel 500 ft 612825191001
7915A 0091000 White Reel 1,000 ft 612825190967
7915A 009U1000 White UnReel 1,000 ft 612825190943