1694WB

Serial Digital Coax, RG6, #18 Solid BC, Foil + 95% TC braid, Waterblocked

...
Low Loss Serial Digital Coax, RG6 18 AWG solid bare copper conductor, foam HDPE core, Duofoil®+95% tinned copper braid, waterblocking grease, PE jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

SMPTE 424M 3 Gb/s HD-SDI 1080p

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BC - Bare Copper 0.04 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Table Notes

Outer Shield Flooding Grease

Outer Jacket
Material Nominal Diameter
PE - Polyethylene 0.274 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
6.4 Ohm/1000ft 2.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.106 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz] Minimum Return (RL)
5 MHz - 1600 MHz 23 dB
1600 MHz - 4500 MHz 21 dB
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.24 dB/100ft
3.58 MHz 0.44 dB/100ft
5 MHz 0.52 dB/100ft
6 MHz 0.57 dB/100ft
7 MHz 0.61 dB/100ft
10 MHz 0.71 dB/100ft
12 MHz 0.78 dB/100ft
25 MHz 1.08 dB/100ft
67.5 MHz 1.65 dB/100ft
71.5 MHz 1.69 dB/100ft
88.5 MHz 1.86 dB/100ft
100 MHz 1.95 dB/100ft
135 MHz 2.24 dB/100ft
143 MHz 2.3 dB/100ft
180 MHz 2.57 dB/100ft
270 MHz 3.17 dB/100ft
360 MHz 3.69 dB/100ft
540 MHz 4.5 dB/100ft
720 MHz 5.3 dB/100ft
750 MHz 5.4 dB/100ft
1000 MHz 6.3 dB/100ft
1500 MHz 7.8 dB/100ft
2000 MHz 9.2 dB/100ft
2250 MHz 9.8 dB/100ft
3000 MHz 11.5 dB/100ft
4500 MHz 14.5 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.24 ns/ft 82%

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

Temperature Range

Operating Temperature Range

-55°C To +80°C

Mechanical Characteristics

UV Resistance

Yes

Bulk Cable Weight

36 lbs/1000ft

Max. Pull Tension

69 lbs

Min. Bend Radius/Minor Axis

2.75 in

Standards

RG Type

6

Applicable Environmental and Other Programs

Environmental Space

Outdoor - Water Exposure

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Hazardous Locations

No

Suitability - Indoor

No

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

No

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

Product Notes

Notes

Flooding grease between jacket and braid. Print legend includes sequential footage marks.

History

Update and Revision

Revision Number: 0.380 Revision Date: 04-29-2024

Part Numbers
Item # Color Put-Up Type Length UPC
1694WB 0101000 Black Reel 1,000 ft 612825358602
1694WB 0102500 Black Reel 2,500 ft 612825357483
1694WB 0105000 Black Reel 5,000 ft 612825357490
1694WB 01010000 Black Reel 10,000 ft 612825443018
1694WB 0061000 Blue, Light Reel 1,000 ft 612825358596
1694WB 0062500 Blue, Light Reel 2,500 ft 612825357469
1694WB 0065000 Blue, Light Reel 5,000 ft 612825357476

Coaxial Video Cable
Catalogs