7731SB

75 Ohm SDI Coax, RG-11, 14 AWG, Solid BC, Foil + 95% TC Braid, LSZH Jkt, CMG-LS, ABS Certified

...
75 Ohm SDI Coax, RG-11, 14 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Digital Video, HD-SDI 1080p, ABS approved for marine shipboard and offshore use

Construction Details

RG Type

11

Conductor
Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BC - Bare Copper
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.280 in (7.11 mm) White
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%
Outer Jacket
Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.400 in (10.2 mm)

Overall Cable Diameter (Nominal)

0.400 in (10.2 mm)

Electrical Characteristics
Return Loss
Frequency Min. Return Loss
5 - 850 MHz 23 dB
850 - 3000 MHz 21 dB
Attenuation
Frequency Nom. Attenuation
1 MHz 0.16 dB/100ft
3.58 MHz 0.29 dB/100ft
5 MHz 0.34 dB/100ft
7 MHz 0.39 dB/100ft
10 MHz 0.46 dB/100ft
67.5 MHz 1.05 dB/100ft
71.5 MHz 1.09 dB/100ft
88.5 MHz 1.21 dB/100ft
100 MHz 1.28 dB/100ft
135 MHz 1.47 dB/100ft
143 MHz 1.51 dB/100ft
180 MHz 1.69 dB/100ft
270 MHz 2.09 dB/100ft
360 MHz 2.45 dB/100ft
540 MHz 3.06 dB/100ft
720 MHz 3.58 dB/100ft
750 MHz 3.66 dB/100ft
800 MHz 3.79 dB/100ft
1000 MHz 4.3 dB/100ft
1500 MHz 5.5 dB/100ft
2000 MHz 6.4 dB/100ft
2250 MHz 6.9 dB/100ft
3000 MHz 8.2 dB/100ft
4500 MHz 10.4 dB/100ft
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
2.5 Ohm/1000ft 1.5 Ohm/1000ft (4.9 Ohm/km) 16.1 pF/ft (52.8 pF/m) 75 Ohm 84%
Voltage
UL Voltage Rating
300 V (CMG)
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -30°C to +75°C
Bend Radius
Installation Min.
4 in (100 mm)

Max. Pull Tension

145 lbs (65.8 kg)

Bulk Cable Weight

89 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading, Limited Smoke, 1202, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Dca-s2,d1,a1

NEC / UL Compliance

CMG-LS

CEC / C(UL) Compliance

CMG-LS

IEEE Compliance

Std. 45 clause 23

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.508 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
7731SB 0101000 Black Reel 1,000 ft 612825354963 C

Coaxial Video Cable
Catalogs
Compliance Documentation