GECKO 8TX

8x FE TX, 12-24 V DC, -40-+60°C, Lite Managed

...
Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design.
Get Product Alerts

Specifications
Product description

Type

GECKO 8TX

Description

Lite Managed Industrial ETHERNET Rail-Switch, Ethernet/Fast-Ethernet Switch, Store and Forward Switching Mode, fanless design.

Port type and quantity

8 x 10BASE-T/100BASE-TX, TP-cable, RJ45-sockets, auto-crossing, auto-negotiation, auto-polarity

More Interfaces

Power supply/signaling contact

1 x plug-in terminal block, 3-pin

Network size - length of cable

Twisted pair (TP)

0-100 m

Network size - cascadibility

Line - / star topology

any

Power requirements

Operating Voltage

18 V DC ... 32 V DC

Power consumption

3.9 W

Power output in BTU (IT)/h

13.3

Software

Switching

TOS/DSCP prioritization (Mapping TOS/DSCP to 802.1D/p), QoS (4 queues), Static unicast/multicast filter entries (up to 100), Flow Control, VLAN Support

Redundancy

RSTP (IEEE 802.1D-2004), MRP Client

Management

HTML5 Web-Interface, TFTP config file/firmware transfer, SNMP V1/V2/V3

Diagnostics

Device status indication (LEDs), Log-File, RMON (1) statistics, Simple interface statistics, Topology Discovery according to IEEE 802.1AB (LLDP), Syslog

Configuration

BOOTP/DHCP, HiDiscovery

Security

SNMPv3 (authNoPriv), Possibility to disable each port, SSH, SSL

Time synchronisation

SNTP Client

Industrial Profiles

PROFINET Protocol

Ambient conditions

MTBF (Telecordia SR-332 Issue 3) @ 25°C

7 308 431 h

Operating temperature

-40-+60 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

45,4 x 110 x 82 mm (w/o terminal block)

Weight

223 g

Mounting

DIN Rail

Protection class

IP30

Mechanical stability

IEC 60068-2-6 vibration

3.5 mm, 5–8.4 Hz, 10 cycles, 1 octave/min; 1 g, 8.4–150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80 MHz - 1 GHz), 3 V/m (1,4 GHz – 6GHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 2 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

10 V (150 kHz-80 MHz)

EMC emitted immunity

EN 55032

EN 55032 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Approvals

Safety of industrial control equipment

cUL 61010-1

Reliability

Guarantee

60 months (please refer to the terms of guarantee for detailed information)

Scope of delivery and accessories

Accessories to Order Separately

Rail power supply RPS 30, RPS 80 EEC or RPS 120 EEC (CC), Mounting Accessories

Scope of delivery

Device, 3-pin terminal block for the supply voltage and the grounding, Safety and general information sheet

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Software Download

https://hirschmann-support.belden.com/en-US/downloads/gecko

History

Update and Revision

Revision Number: 0.125 Revision Date: 05-15-2024

Part Numbers
Item # Type
942291001 GECKO 8TX

Resources
Product Certifications
Software